VERSANT HBV DNA 1.0 Assay (kPCR)

Highly Sensitive Viral Load Assay for the Atellica MDX 160 Molecular System

VERSANT HBV DNA 1.0 Assay (kPCR)
 
Contact Us

Perform HBV Viral Load Testing with Greater Efficiency

  • Efficient and reproducible extraction, amplification, and detection of HBV-1 DNA
  • Up to 41 patient samples per run
  • Results in about 4 hours and 30 minutes


Outstanding Assay Performance

  • Quality extraction of nucleic acids ensures accuracy
  • Highly sensitive and specific assay performance provides confidence
  • Outstanding precision across a wide dynamic quantitation range produces reliable results
  • Excellent quantitation of all genotypes (A-H) provides clinicians with the information they need to manage therapy
     


Automated and Flexible Technology

  • Primary-tube sampling supports a variety of tube types and sizes
  • Positive patient sample identification with barcode ID
  • Flexible run sizes with 4 runs per kit over 4 weeks
  • Sample input requirement of 500 μL (with dead volume depending on sample tube size)
     


Robust Assay Design

  • Ultrasensitive kinetic PCR technology
  • Maximum stability and reproducibility with calibrators and controls made from rDNA
  • No contamination monitoring needed due to amplicon contamination control with UNG (Uracil N-glycosylase)
  • Enhanced sensitivity and specificity with BLACK HOLE QUENCHER reagent (Biosearch Technologies)
  • Non-competitive internal control to monitor extraction and PCR efficiency
  • Targets the highly conserved overlapping region within the HBV surface antigen (S) and pol (P) genes
  • Detects all genotypes A-H

Related Products, Services & Resources

* IVDD, CE marked. Not available for sale in the U.S. Product availability varies from country to country and is subject to local regulatory requirements.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.