VERSANT CT/GC DNA 1.0 Assay (kPCR)

CT/GC multiplex detection and the power to do more.

VERSANT CT/GC DNA 1.0 Assay (kPCR)
 
Contact Us

Consolidate your Viral Load and CT/GC molecular testing on a single automated platform – The VERSANT kPCR Molecular System*

Excellent Assay Performance

  • Increased DNA recovery and reproducibility through proprietary sample extraction technology
  • Internal control (IC) to monitor PCR inhibition reduces risk of false negative results
  • Minimal sample input volume of 250µL facilitates repeat testing

 

Sample Handling Flexibility

  • Ready and easy-to-use VERSANT Urine Transport Kit (UTK) requires no manual pipetting, centrifugation, or off-line processing steps.
  • Primary sample tubes are used directly on the VERSANT® kPCR Molecular System.
  • Convenient transport and extended storage at room temperature 

System Reliability

  • Uracil-N-glycosylase (UNG) chemical contamination control reduces risk of contamination
  • Accurate liquid delivery with unique TADM (Total Aspiration and Dispense Monitoring) Technology


Workflow Efficiency

  • Multiple testing options with dual detection of both CT and GC, or CT only
  • 188 patient results per shift
  • Universal sample preparation for urine and swab specimens
     

 

Related Products, Services & Resources

Assays currently available on the VERSANT kPCR Molecular System.
*Not for sale in the US.
VERSANT is a registered trademark of Siemens Healthcare Diagnostics Inc. All other marks are the property of their respective owners.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.