Mammomat Select

Makes your day the easy way

Mammomat Select
 
Contact Us

Mammomat Select is a system that combines proven expertise in analog mammography with smart features. Take a look at the technical data for more information.

 

System specification 
Detector technologyFilm-Screen or CR cassette
X-Ray tube anode materalMo
FilterMo or Mo/Rh (option)
Swivel range– 135° to + 180°, motorized, isocentric rotation with preselectable rotation
Vertical travel, motorized75 cm to 133 cm (object table)
Source-detector distance65 cm (25.6“)
USByes (service access)
  
Clinical applications and workflows 
X-Ray release optionsControl console
OpDose - optimized patient doseAEC detector
CARE programyes
Interface for CR integrationyes
  
Accessories/Options 
Biopsy2D Needle localizer option
  
Room planning 
Power requirements110 V, 120 V, 130 V, 208 V, 220 V, 230 V and 240 V AC < 0.6 Ohm, ± 10 %, single-phase, 50/60 Hz ± 1 Hz
Weight stand and generator350 kg (770 Ibs)
Weight workstation with radiation shield46 kg

 

Related Products, Services & Resources

Mammomat Select is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.