DotGO Workflow

Go for consistent results, efficiently.

DotGO Workflow
 
Contact Us

Increase operational efficiency in MRI with the DotGO workflow. With the Dot Cockpit and Dot engines you can easily standardize your protocols and achieve quality results for each exam. Go for consistent results efficiently, across patients and scanners – with DotGO.


Intuitive protocol management with the Dot Cockpit.

The Dot Cockpit is your central interface for all protocol management tasks, enabling highly flexible and intuitive configuration, manipulation, organization and updating of all protocols. Build and standardize protocols quickly and intuitively. 


Quality results for each exam, with the Dot engines.

Adapt scanning to the patient condition or clinical question – also during the scan. Use automated functionalities for consistent and reproducible results. Guidance and Parameter cards enhance standardized training and parameter changes during scanning.
 

RT Dot Engine

  • Predefined strategies for RT
  • Automatic distortion correction for improving spatial integrity
  • Automatic axial image reconstruction enabling all data to be directly processed in RT planning software
  • Laser quality assurance to maintain high accuracy in positioning 

Angio Dot Engine

  • Provide non-CE peripheral MRA at comparable accuray to contrast enhanced MRA with QISS2,3
  • Read and report MR Angio cases performed consistently with optimized kinetic timing
  • Experience an ‘’easy-to-handle approach for imaging peripheral arteries with little requirement for further adjustments’’ with QISS3 

Breast Dot Engine

  • Don’t miss fatty breast tissue or silicone
  • Proper peak identification leads to reliable image quality
  • Consistent scan process reduces risk of rescan

Large Joint Dot Engine

For Shoulder Imaging

  • Advanced WARP to accommodate patients with large metal implants4
  • Confident reduction of artifacts with only a few mouse-clicks
  • Motion-insensitive scanning with BLADE

Large Joint Dot Engine

For Hip Imaging

  • Advanced WARP to accommodate patients with large metal implants4
  • Confident reduction of artifacts with only a few mouse-clicks
  • Motion-insensitive scanning with BLADE

Knee Dot Engine

  • Automatic positioning and sizing of slices and the Field of View
  • Reduction of metal artifacts with WARP4
  • Motion-insensitive scanning with BLADE

Cardiac Dot Engine

  • Automated planning of all cardiac views with AutoAlign Heart
  • Inline Ventricular function for diagnostic information on the fly
  • Comprehensive heart exam in less than 30 minutes5

Spine Dot Engine

For C-Spine Imaging

  • Reduce workflow steps with automated vertebrae labeling
  • Automatic detection of spine geometry
  • Reduction of metal artifacts with WARP4

Spine Dot Engine

For L-Spine Imaging

  • Reduce workflow steps: automated vertebrae labeling, drop & snap positioning
  • Automatic detection of spine geometry
  • Reduction of metal artifacts with WARP4
  • Consistent positioning independent of spine curvature

Brain Dot Engine

  • Same slice positioning across patients and exams with Auto Align
  • Motion-insensitive scanning with BLADE
  • Consistent results for follow up exams

Abdomen Dot Engine

  • Perform motion free imaging
  • Always get the right contrast timing
  • Use offered MRCP and Diffusion decision points

1Siemens Usability Evaluation of 9 million Siemens MR exams, 2013.

2Hodnett-AJR-197-1466.

3Knoblach-Clinradiol-69-4854.

4The MRI restrictions (if any) of the metal implant must be considered prior to patient undergoing MRI exam. MR imaging of patients with metallic implants brings specific risks. However, certain implants are approved by the governing regulatory bodies to be MR conditionally safe. For such implants, the previously mentioned warning may not be applicable. Please contact the implant manufacturer for the specific conditional information. The conditions for MR safety are the responsibility of the implant manufacturer, not of Siemens.

5Jesús Ciro Pueyo et al., MAGNETOM Flash 5/2014, Cardiac Dot Engine: Significant Time Reduction at Cardiac Magnetic Resonance Imaging.