Pediatric 16

Pediatric 16
 
Get a Quote

General

  • 16-channel Head/Neck design with 16 integrated preamplifiers
  • Head and neck elements can be used separately for head-only and neck-only imaging
  • Cable-less with DirectConnect™ technology
  • Upper coil part easily removable
  • No coil tuning required and iPAT compatible in all directions
  • Dual-density Signal Transfer technology with key RF components integrated into the coil
  • Features a recess for easier, better positioning of intubation tubes
  • 4 cm aperture at the top of the coil to ensure good ventilation 

 

Applications

  • For head and neck examinations of children up to 18 months of age
  • Can be combined with other Tim 4G coils for whole body imaging

 

Can be combined with

  • Spine 24 / 32
  • Body 6 / 18
  • Flex Large 4
  • Flex Small 4
  • Special Purpose 4

 

General Requirements

System

Minimum Software Version

syngo MR E11

Other

Also available for:

MAGNETOM Prismafit

MAGNETOM Skyrafit

MAGNETOM Avantofit

 

Please Note: Additional technical prerequisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources

The product may not be commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.

1MR scanning has not been established as safe for imaging fetuses and infants under two years of age. The responsible physician must evaluate the beneļ¬t of the MRI examination in comparison to other imaging procedures.