Extremity Array Coil, small

Phased Array Coil for imaging of the lower extremities - handles a circumference of up to 18.5 in.

Features & Benefits

General

  • Phased array receive coils with four coil elements each
  • 2 channel imaging standard, 4 channel imaging with option “Multi RF Channel Booster”
  • iPAT-compatible (integrated Parallel Acquisition Technique)
  • Upper coil part removable for easy patient positioning
  • Coils integrated in base shaped as knee support
  • Cushions for extremity stabilization
  • Small coil: 15×23×17 cm (5.9×9×6.6 in) (internal W×H×D) 

 

Isocenter Imaging

  • All extremity joints are scanned in the magnet isocenter for optimum results

 

Applications

  • High resolution imaging of the knee and ankle

 

General Requirements

System

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.