Endorectal Coil Interface
Flex Coil Interface
- Integrated dual ultra low-noise preamplifiers
- Allows flexible coil positioning
- Only one interface necessary for all Flex coils
- Several Flex Coil Interfaces can be used simultaneously to connect several Flex coils
General
- Interface device for connecting either the prostate, colon, or cervix receive coil
- The endo coil is plugged into the endo interface which is then plugged into the Flex Coil Interface
- No coil tuning
- Disposable
Applications
- Excellent visualization of the prostate, colon, rectum and cervix without the risk of invasive procedures
- Non-invasive preoperative diagnostic evaluation and treatment planning
Can be combined with
- Body Matrix coil
- All additional flexible coils (second Flex Coil Interface required)
General Requirements
System
Minimum Software Version
Compatible with all versions on listed systems
Other
Flex Coil Interface
(except 3T: Interface already included)
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.