Head/Neck 64

Ultra-fast, high SNR, head and neck imaging

Head/Neck 64
 
Get a Quote

General

The industry's highest density head/neck coil

  • Anthropomorphic geometry with full head/neck coverage
  • Extremely high SNR for high-resolution, large FoV imaging
  • Extreme iPAT performance for ultra-fast imaging with minimal SNR loss

Ease of use and high patient comfort

  • Ultra light-weight with a single SlideConnectTM plug
  • Posterior half connects directly into patient bed with DirectConnectTM technology
  • Can be used in combination with spine and body coils for efficient whole-body imaging
  • Open, patient-friendly design

Open up new fields for exploration

  • High SNR to reveal the smallest details
  • Open, accessible design to facilitate fMRI visual stimulation and eye tracking experiments
  • Rear port for EEG cables for simultaneous EEG/MR imaging for up to 128 electrodes

Applications

  • High-resolution, ultra-fast, large FoV, anatomical and functional head and neck examinations
  • MR Angiography of the head and neck

Typically combined with

  • Body 18
  • Spine 32
  • All Tim 4G coils for whole-body examinations

Technical data

  • Dimensions: 435 mm × 395 mm × 350 mm

General Requirements

System

Minimum Software Version

syngo MR D13A
syngo MR D13D

Other

Also available for:

MAGNETOM Prismafit

MAGNETOM Skyrafit

64-Channel configuration

Scanner upgrade may be necessary

 

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources

The products/features shown on this webpage are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.