4-Channel Flex Coils
4-Channel Flex Coil Interface
- Four integrated low-noise preamplifiers
- Allows flexible coil positioning
- Only one interface necessary for all Flex coils
- Several Flex Coil Interfaces can be used simultaneously
4-Channel Flex Coil, small
Imaging of small regions such as small to medium shoulders, wrist, elbow and ankle
- Wrap-around coil made from soft and flexible material
- 4 linear polarized elements
- iPAT-compatible
- No coil tuning
Can be combined with
- All matrix coils
- All flexible coils (second Flex Coil Interface required)
- Endorectal Coil
Technical Data
- Weight: 450 g
- Dimensions: 366 mm × 174 mm
4- Channel Flex Coil, large
Imaging of large regions such as medium to large shoulders, hip and knee
- Wrap-around coil made from soft and flexible material
- 4 linear polarized elements
- iPAT-compatible
- No coil tuning
Can be combined with
- All matrix coils
- All flexible coils (second Flex Coil Interface required)
- Endorectal Coil
Technical Data
- Weight: 550 g
- Dimensions: 516 mm × 224 mm
General Requirements
System
Minimum Software Version
syngo MR B15
syngo MR C11
Other
4-Channel Flex Coil Interface
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.