16-Channel AI Breast Coil
General
- The coil consists of a 16-channel design with 16 integrated preamplifiers. The coil elements are arranged in arrays of 6 elements, plus an axilla element and a cup design element on each side.
- Frame
- Positioning cushion
- Head rest
- iPAT compatible
Applications
- Simultaneous imaging of both breasts in all directions
- Uni- or bi-lateral imaging of the breasts in sagittal direction
- High-resolution 2D and 3D MR breast imaging
- Unmatched iPAT capabilities, iPAT factors up to 4
Technical Data
- Dimensions: 710 mm × 470 mm × 200 mm (L × W × H)
General Requirements
System
Minimum Software Version
syngo MR B15
syngo MR D11
Other
Also available for:
MAGNETOM Prismafit
MAGNETOM Skyrafit
MAGNETOM Avantofit
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.