TimCT Oncology
TimCT Oncology is based on axial 2D multi-slice sequences for both T1-weighted FLASH and T2-weighted TSE imaging. The TSE variant can also be combined with syngo BLADE for motion insensitivity. The FLASH variant can also be combined with DIXON to acquire inphase, opposed-phase, water and fat images in one measurement.
TimCT Oncology allows a CT-like MR examination:
- Definition of start point and end point of scan area only
- No need to plan in multiple steps
- No need to plan overlapping areas
- No delay, no measurement pauses during table move
- No need for composing
General Requirements
System
Minimum Software Version
syngo MR B17
Other
BLADE, T-class, 18-Channel Configuration
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.