Image Fusion
Features
- Dual modality applications like MR&PET or CT&MR by combining the 3D data sets with alpha blending
- Combination of functional and morphological information
- Up to 4 data sets can be fused.
Clinical Applications
Combination of functional information and excellent anatomical data to improve diagnostic accuracy. Eg: MapIt results combined with MR joint images.
Additional Information
Registration Algorithms: Easy-to-use visual alignment with 6 degrees of freedom (3x translation, 3x rotation). Landmark-based registration with convenient landmark edit for point-based registration using anatomical landmarks. Automatic registration. Storage of transformation matrix after registration for later retrieval with data sets.
Visualization Techniques: side-by-side visualization of both data sets with correlated pointer and correlated scrolling with dog ears. 2D alpha-blending in monochrome or pseudo-color with adjustable balance between the two superimposed data sets. Storage of fused results as secondary capture images.
General Requirements
System
Minimum Software Version
syngo MR A25
syngo MR B13
syngo MR C11
syngo MMWP VE22A
syngo MR D11
Other
Also available for:
MAGNETOM Prismafit
MAGNETOM Skyrafit
MAGNETOM Avantofit
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.