Advanced 3D Imaging Package
Features
3D DESS for high-resolution 3D studies of joints with excellent T1 and T2 contrast. DESS is a double echo gradient sequence in which a FISP (transversally rephased gradient echo) and a PSIF (RF-refocused gradient echo) echo are simultaneously acquired and added, resulting in an increased signal-to-noise ratio.
3D CISS for excellent very high resolution studies, especially useful in inner-ear examinations.
These Advanced 3D data sets provide very thin contiguous slices with high signal-to-noise ratio which are also well suited to MPR post-processing along straight (oblique or double oblique) or curved lines. In some cases such as MR Myelography or inner ear work, the MIP algorithm also provides very useful information.
General Requirements
System
Minimum Software Version
syngo MR A25
Other
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.