nexaris Angio-MR-CT

At the nexus of treatment innovation

nexaris Angio-MR-CT
 
Contact Us

nexaris Angio-MR-CT paves the way for innovative treatments that combine multiple imaging modalities in a single procedure. Seamless access to imaging also means vast potential for replacing invasive high-risk procedures with less invasive alternatives.


Improved resection results

nexaris Angio-MR-CT offers multiple imaging modalities that can be used to assess resection progress at any time:

  • Verification of tumor resection results
  • Ability to adapt surgery in case of residual tumor
  • Intraoperative whole-body MRI permits tumor assessment beyond neurosurgery

 

Full control over ablation

nexaris Angio-MR-CT provides extensive support for ablation procedures:

  • syngo DynaCT (cone-beam CT) for visualizing small vascular structures and needle positioning
  • CT imaging as an alternative for planning or guiding the procedure
  • Imaging to support ablation verification

 

Fast trauma care

nexaris Angio-MR-CT enables fast and comprehensive trauma care:

  • Transfer patients from helicopter to OR without any lifting
  • Evaluate patient with CT imaging directly in the OR
  • Treat patient with the help of Angio imaging

 

Related Products, Services & Resources