Breast MRI
High sensitivity and specificity to support cancer imaging
From routine breast imaging to advanced applications
Artifacts caused by motion and susceptibility as well as the specific composition of breast tissue can make routine breast imaging a challenge. We offer several applications for reliable routine breast imaging and click-n-go protocols for consistent results in breast imaging, even in patients with implants. Advanced applications for spectroscopy and angiography can support therapy monitoring and breast tissue visualization due to increased spatial resolution.
Applications for contrast dynamics
VIEWS: Volume imaging with enhanced water signal
VIEWS provides isotropic 3D imaging protocols with high temporal and spatial resolution as well as excellent fat suppression. You can acquire images bilaterally or unilaterally with excellent coverage of the axillae and retrosternal regions.
TWIST: Time-resolved angiography with interleaved stochastic trajectories
TWIST is an advanced application for time-resolved, dynamic 3D imaging, based on a k-space sampling algorithm. Signal-enhanced data can be used to evaluate potential tumor vascularization. TWIST provides submillimeter spatial and high temporal resolution as the basis for high-quality dynamic datasets that can be evaluated in a 3D or 4D format.
Diffusion
RESOLVE: Outstanding diffusion-weighted imaging (DWI)
RESOLVE reduces blurring and susceptibility to artifacts. It is largely free of distortions and delivers sharp images at higher spatial resolution. RESOLVE is especially attractive for the evaluation of smaller lesions in a wide range of examinations.
Further applications for breast MR imaging
REVEAL: Diffusion-weighted imaging
GRACE: Generalized breast spectroscopy exam
BreVis Biopsy: Path planning at the scanner
BLADE: Correction of motion artifacts