MAGNETOM Prisma

The 3T PowerPack for exploration.

MAGNETOM Prisma
 
Contact Us

MAGNETOM Prisma – empowering your MRI research

Just like a prism, MAGNETOM Prisma1 unfolds the complete spectrum of MRI contrast. When powered by your ideas, scientific knowledge and expertise, the new Siemens 3T MRI Scanner MAGNETOM Prisma builds a perfect match to open up a broad range of applications looking to answer the many questions that MR research poses. From brain functionality, to body physiology, organ morphometry, tissue metabolism, and quantitative MRI, MAGNETOM Prisma delivers the answers you are looking for.

Clinical Image Gallery
See the full application range in the MAGNETOM Prisma Image Gallery:


MAGNETOM Prisma offers you 

Diffusion Spectrum Imaging

  • Up to 514 diffusion directions
  • Sensitive to multiple diffusion directions within a voxel
  • Potential to characterize crossing fibers

TimTX TrueShape and syngo ZOOMit

  • Fine imaging details from the most hidden structures
  • High resolution DWI
  • DTI Depicting structural CNS connectivity

Most powerful shimming system

  • Benchmark magnet homogeneity
  • Advanced higher order shim, optional SpectroShim
  • Higher specificity in body and multinuclear spectroscopy 

Excellent flow sensitivity and time-resolved Angiography with XR 80/200

  • Depiction of smaller vessels without contrast agent with ToF angiography
  • Enhanced flow effects with XR 80/200 gradient system
  • Higher SNR
  • Extreme iPAT performance with Tim 4G

syngo DTI with up to 256 directions

  • High-resolution isotropic DTI for finer depiction of white matter tracts

Most advanced tools in syngo.via

  • Fully integrated fMRI/DTI evaluation
  • Interactive track exploration mode with multiple VOI objects

Excellent long-term stability

  • Excellent signal stability even for demanding long measurements – thanks to the new XR 80/200 gradient cooling system 

And there is so much more...

  • Cardiac Flow Imaging
  • High-resolution joint imaging with excellent FatSat
  • Zoomed high-resolution imaging of the pelvis
  • High-resolution with isotropic 3D imaging
  • Up to 2x more SNR in diffusion studies
  • Advanced Flow Evaluation
  • Advanced multi-nuclear Spectroscopy 

"With Dot, we can now ensure our examinations are far more reproducible and of excellent quality."2
Arnaud Lambert
Technologist, Imagerie Médicale Saint Marie
Osny, France


Related Products, Services & Resources

1The products/features shown on this webpage are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.

2The statements by Siemens Healthineers' customers described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical" hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.