MAGNETOM Lumina

Confidence to deliver

MAGNETOM Lumina
MAGNETOM Lumina
 
Contact Us

MAGNETOM Lumina is the new 3T Open Bore system that gives you full confidence to deliver the productivity, reproducibility, and patient satisfaction that you demand in MRI. Powered by our premium MR technology, MAGNETOM Lumina combines our unique BioMatrix technology, the new syngo MR XA software platform and our exclusive Turbo Suite to fundamentally transform care delivery.

Features & Benefits


Deliver productivity gains

MAGNETOM Lumina is designed with productivity written in its DNA. At the core of its impressive acquisition speed lies our exclusive Turbo Suite. And with the clear goal to reduce the overall patient time slot, MAGNETOM Lumina offers further remarkable innovations to boost workflow efficiency. Powered by GO technologies, supported by AI, and with our innovative BioMatrix technology, numerous time-consuming workflow steps are significantly reduced through automation, providing you with full confidence to deliver productivity gains.


Deliver reproducible results

MAGNETOM Lumina is the key to a superior standard of consistent diagnostic results across your institution. With our eight unique Dot Engines and the innovative BioMatrix Tuners, highly standardized and reproducible scan results are consistently achieved. Striving also for consistency across your entire MR system fleet, our unified syngo MR XA software platform and the game-changing syngo Virtual Cockpit2 are the key to unleashing your institution’s huge potential, providing you with full confidence to deliver reproducible results.


Deliver patient satisfaction

MAGNETOM Lumina puts patients at greater ease. Through Innovision3 – the revolutionary in-bore infotainment and noise cancellation solution – patient anxiety is replaced with confidence and comfort. And with our unique patient-centered coil portfolio powered by BioMatrix and Tim 4G technology, preparation and scanning are considerably simplified and shortened, providing you with full confidence to deliver patient satisfaction.

Clinical Use

Technical Specifications

Magnet System
Field strength3 Tesla
Bore size70 cm Open Bore design
Helium consumption

Zero Helium boil-off technology

Gradient strength

XK gradients 36/200 simultaneously [1.7 MVA]
RF technology
Maximum number of channels4180
Number of independent receiver channels that can be used simultaneously in one single scan and in one single FoV, each generating an independent partial image32
Power consumptionEco-Power technology
Siting and Installation
System length from cover to cover1.86 m
System weight (in operation)7.35 tons
Minimum room size531 m²

 

Related Products, Services & Resources

1Data on file.

2syngo Virtual Cockpit is not commercially available yet in all countries. Its future availability cannot be guaranteed.

3Innovision™ is still under development and not yet commercially available. Its future availability cannot be guaranteed.

4Channels (coil elements) that can be connected simultaneously.

5Minimum total space requirements for magnet, electronics, and console room.

6Still under development for MAGNETOM Lumina and not yet commercially available. Its future availability cannot be guaranteed.

7Achieved on MAGNETOM Lumina with Tx/Rx Knee 18.