MAGNETOM Amira
The clever spin on 1.5T.
MAGNETOM Amira, the clever spin on 1.5T, comes equipped with the latest technological features, aiding you in obtaining excellent image quality and boosting efficiency.
Magnet System | |
Field strength | 1.5 Tesla |
Bore size | 60 cm / 1.97 ft |
Magnet length | 155 cm / 5.09 ft |
Helium consumption | Zero Helium boil-off technology |
Shimming | Passive and active |
Gradient strength | XF Gradients (33 mT/m @125 T/m/s) |
RF technology | |
Maximum number of channels1 | 96 |
Number of independent receiver channels that can be used simultaneously in one single scan and in one single FoV, each generating an independent partial image | 16, 24 |
Power consumption | Eco-Power technology |
Siting and Installation | |
System length | 171 cm / 5.61 ft |
System weight (in operation) | 4.56 tons / 10,053.08 lb |
Power requirement | 38 kVA connection |
Minimum room size2 | 28 m2 / 302 sq ft |
Related Products, Services & Resources
1Channels (coil elements) that can be connected simultaneously.
2Minimum total space requirement for magnet, electronics, and console room.