Dimension Xpand Plus Integrated Chemistry System

Dimension Xpand Plus Integrated Chemistry System
 
Contact Us
Weight765 lb (348 kg) Basic

783 lb (356 kg) with Heterogeneous Immunoassay (HM) Module
DimensionsWidth:  51” (129 cm)
Height:  45” (113 cm)
Depth:  31” (79 cm) 
Operating Temperature65-85°F (17-30ºC) with a maximum fluctuation of 5ºF (2.8ºC) per hour.  The system requires a maximum of 120 minutes to warm up from a cold start to the incubation temperature.
Relative Humidity20-80%
Avg Noise Output<70 dBA at 1 m while operating
Thermal Output3753 BTU/hr (1100 W)
Water UsageVery low water consumption (2 liters/hour at maximum throughput)
Power Requirements

Nominal Line
Voltage vac

115
230
 

Line Voltage
Range vac

103 to 127

207 to 253
 Nominal Line

Frequency Hz

47 to 63
47 to 63
 Maximum Continuous Current, AMPS~11
~5.5
 Power Consumption WATTS1265
1265

 

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.