Dimension Vista 500 Intelligent Lab System

Dimension Vista 500 Intelligent Lab System
 
Contact Us

 

Weight 1,855 lb (841.41 kg)
Dimensions Width: 84 ¾” (215.3 cm) 
Height (without monitor): 55 ½” (141.2 cm) 
Height (with cover open): 80 3/8” (204 cm) 
Depth: 51 7/8” (131.7 cm)
UPS (included with instrument) Width: 10.2” (25.8 cm)
Height: 39.4” (100.2 cm)
Depth: 28.8” (73 cm)
Weight: 416.7 lb (189 kg)
Operating Temperature 64.4-77.0° F (18-25° C) with maximum fluctuation of 5° F (2.8° C) per hour
Relative Humidity 20-80%
Avg Noise Output 65 dBA at normal operator position
Thermal Output 9,725 BTU/hr
Purified Water Water system onboard instrument
Consumption:  10.8 L/hr (per instrument)
Electrical Service Outlet North America: 200-240 VAC, 50/60 Hz, Single Phase, 50 A 2-pole, 3-wire grounding

Europe: 230-240 VAC, 50 Hz, Single Phase, 32 A 2-pole, 3-wire grounding

Japan: 200 VAC, 50/60 Hz, Single Phase, 30 A 2-pole, 3-wire grounding

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.