Dimension RxL Max Integrated Chemistry System
Weight | 880 lbs. (400 kg) |
Dimensions | Width: 62.5 in. (159 cm) Height: 44 in. (112 cm) Depth: 32 in. (81 cm) |
Operating Temperature | 65-85°F (17-30ºC) with a maximum fluctuation of 5ºF (2.8ºC) per hour. The system requires a maximum of 120 minutes to warm up from a cold start to the incubation temperature. |
Relative Humidity | 20-80% |
Average Noise Output | <70 dBA at 1 m while operating |
Thermal Output | 4778 BTU/hr |
Purified Water | System is supplied with water system |
Electrical Service Outlet | 115 vac, 60 Hz, Single Phase, 20A (North America) |
Related Products, Services & Resources
The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.