Dimension EXL with LM Integrated Chemistry System
An integrated clinical chemistry and immunoassay analyzer with extensive onboard capacity
Overview | |
System Description | Random-access clinical chemistry and immunoassay system with LOCI® chemiluminescence technology |
Test Throughput | Performs up to 440 photometric chemistry tests per hour and 187 IMT tests per hour on serum, plasma, urine, and cerebrospinal fluid; can perform up to 167 heterogeneous immunoassay tests per hour |
Time to First Result | IMT (NA, K, CL): 1.5 min; Electrolytes (IMT + ECO2): 2.9 min; BMP-7 Electrolytes, GLU, BUN, CREA) 4.0 min; CMP-6 (ALB, DBIL, TBIL, AST, ALT, ALP): 9.3 min; TNI: 11 min; HCG: 15.5 min |
Assay Capacity Onboard | 91 including 3 IMT |
Disease-state Assay Groups | Anemia, Autoimmune/Rheumatoid, Bone Metabolism, Cardiovascular, Diabetes, Drugs of Abuse/Toxicology, Hepatic Diseases, Immunosuppressive Drugs/TDM, Inflammation, Nephropathies, Nutritional Assessment, Pancreatic Disease, Oncology, Reproductive Endocrinology, Thyroid |
Sample Handling | |
Sample Tubes | 5 mL, 7 mL, 10 mL tubes; 1.5 mL sample cups; 1.0 mL small sample containers and pediatric tubes |
Sample Wheel | 60 sample positions in six 10-tube segments; positive sample identification |
STAT Handling | Not dedicated; STAT samples are processed with priority |
Sample Integrity Check | Qualitative check for hemolysis, lipemia, and icterus; clot detection, flagging, and management; short-sample detection, flagging, and management |
Auto-Repeat | Automatic repeat testing from the original sample |
Sample Volume Per Test | 2–60 μL |
Sample Dilution | Automatic dilution: 1:1.5 up to 1:200 |
Auto-Reflex Testing | Automatic reflex testing based on results of first test |
Primary Sample Probe | Liquid-level sensing, clot detection, short-sample detection |
Sample Carryover Prevention | Automated wash |
Sample Throughput | Up to 200 tubes per hour as part of the VersaCell® X3 Solution – Dimension® Suite; faster on automation |
Bar Codes | |
Sample Bar Codes | Code 39; Code 128; Codabar (USS); Interleaved 2 of 5 w and w/o check digit, 12 digits maximum |
Reaction Area | |
Reaction Cuvettes | Onboard capacity of 12,000 formed cuvettes |
Reaction Bath | Air; incubation temperature 37°C |
Path Length | 0.5 cm ±0.0125 cm |
Photometer | The filter wheel holds optical filters for wavelengths of 293, 340, 383, 405, 452, 510, 540, 577, 600, 680, and 700 nm |
Light Source | Standard tungsten halogen lamp, operation at 6.5A (6.8v) |
Reaction Times | 1, 3, 4, 5, 10, 15, 21, and 32 minutes |
Automatic Correction | Serum blank, cell blank, reagent blank, measurement point change, autodilution |
Assay Technologies | LOCI, heterogeneous immunoassay, PETINIA and ACMIA, photometry, potentiometry (ISE), turbidimetric, and Emit® |
Assay Result Calculations | Endpoint, rate, multipoint |
Reagent Handling | |
Reagent Tray | 2 trays, 44 positions, refrigerated between 2–8°C (36–47°F); one on the Reagent Management System (RMS) |
Reagent Capacity Onboard | 88 Flex® Reagent Cartridges plus 3 electrolytes via the QuikLYTE® IMT |
Dispensing System | 3 probes with liquid-level sensing |
Reagent Cartridges | Flex Reagent Cartridges, bar coded, 15 to 360 tests/Flex |
Average Total Reaction Volume | 350–500 μL per test |
Reagent Integrity Control | Bar-code reagent identification; automatic inventory tracking and flagging; calibration and control validity tracking and flagging; reagent onboard tracking of tests remaining, lot number, onboard stability, and expiration date |
Onboard Stability | Depending on assay, up to 42 days |
Test Capacity Onboard | 25,200 tests average; 33,300 tests maximum |
Open System Capability | |
Channels | 110 assay channels; includes 10 channels for user-defined applications |
IMT | |
IMT | Indirect simultaneous measurement of Na+, K+, Cl- |
Sample Volume | 40 μL for all three tests |
Priming | Automatic priming cycle, no user calibration, automatic urine dilution 1:10 |
Expected Use | 1000 samples or 5 days, whichever comes first |
Calibration/QC | |
Validated Calibration Interval | Up to 90 days, tracked by software, with 500 most recent calibration logs stored electronically if a system restore is required (starting with software version 10.1) |
Auto-Calibration | Assay-specific time interval or with new reagent lot |
Auto-QC | User-defined time interval |
View Calibration | Graphical display of calibration curves |
QC Data | Graphical display of QC plot (histogram or Levey-Jennings) with Westgard Rules; RealTime QC; QCC PowerPak™ efficiency package |
User Interface/Data Management | |
Monitor | 17-inch diagonal touchscreen with adjustable height |
Operating Computer | Linux, 1 GB RAM |
System Documentation | Operator manual |
Data Storage | 100,000 patient tests (10 MB), 100,000 QC results (10 MB), 9000 calibrations (5 yrs, 18 MB) |
Auto-System Check | User-defined time of day |
Host Interface | RS 232C bidirectional |
Host Query | System requests work order or batch of work orders from host |
Remote Access and Service | Ethernet port for remote access via Siemens Remote Service (starting with software version 10.1); modem for remote diagnostic access |
Removable Media | |
Removable Media | CD, DVD, and USB (starting with software version 10.0) |
General Specifications | |
Power Requirements System | 115 VAC at 60 Hz (nominal); 11 amps max; 1.3 kW consumption in operating state 230 VAC at 50 Hz (nominal); 5.5 amps max; 1.3 kW consumption in operating state |
Power Requirements RMS | 115 VAC at 60 Hz (nominal); 4 amps max; 450 W consumption in operating state 230 VAC at 50 Hz (nominal); 3 amps max; 450 W consumption in operating state |
Water Specifications1 |
|
Water System |
|
Maximum Water Consumption | 5.0 L/hr (1.32 gal/hr) |
Drain Requirements | 40 L/hr (10.6 gal/hr) |
Dimensions | Normal operation: 252 cm W x 122 cm H x 132 cm D (99 in. W x 48 in. H x 52 in. D) With monitor fully extended, lids fully open, and external UPS: 255 cm W x 191 cm H x 155 cm D (100 in. W x 75 in. H x 61 in. D) |
Weight | 496 kg (1095 lb) |
Compliance | Complies with international environmental, health, and safety standards |
Noise Specifications | <75 dBA at 1 m while operating |
Average Heat Output | 1551 W/hr (5293 BTU/hr) |
Operating Temperature Range | 18–30ºC (64–86ºF) |
Ambient Humidity | 20–80% (noncondensing) |
References:
1. Meets the definition of CLSI Clinical Laboratory Reagent Water (Clinical Laboratory Standards Institute, C3-A4, Vol. 26, No. 22).
2. Not applicable to CLSI Clinical Laboratory Reagent Water (CLRW), but required for proper instrument performance.
Related Products, Services & Resources
The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.