Atellica Solution Immunoassay & Clinical Chemistry Analyzers

Engineered to deliver control and simplicity so you can focus on driving better outcomes

Atellica Solution Immunoassay & Clinical Chemistry Analyzers
 
Contact Us

With up to 10 components that can be combined into more than 300 customizable configurations including linear, L, and U shapes, the Atellica® Solution easily adapts to changing testing needs and space requirements and can operate as a stand-alone system or connect to Aptio® Automation to provide a multidisciplinary total lab solution.


Atellica® CH 930 Analyzer

  • Clinical chemistry analyzer that runs up to 1800 tests per hour
      • Photometric: 1200 tests per hour
      • Integrated multisensor technology (IMT): 600 tests per hour
  • Onboard capacity: 70 assays (67 reagent positions and three IMTs)
  • Sample management via Atellica® Sample Handler or Atellica® Direct Load
  • Up to six Atellica CH 930 Analyzers can be connected to accommodate chemistry testing volume

 


Atellica® IM 1300 Analyzer (mid-volume), Atellica® IM 1600 Analyzer (high-volume)

  • Mid-volume and high-volume options in the same footprint
       • Atellica IM 1300 Analyzer: up to 220 tests per hour*
       • Atellica IM 1600 Analyzer: up to 440 tests per hour*
  • Proven acridinium ester (AE) technology
  • 42 primary assay positions, 35 ancillary reagent positions
  • Sample management via Atellica® Sample Handler or Atellica® Direct Load
  • Up to three Atellica IM analyzers can be connected to the Atellica® Sample Handler to accommodate immunoassay testing volume

 


Atellica® Sample Handler

  • High-capacity sample-processing component that sets the new standard in sample management
  • >30 different sample container types accommodated
  • Capacity: 440 tubes
  • Throughput: 500 tubes per hour
  • Multi-camera vision system with 360º view
  • Automatic quality control and calibration
      • 60 controls and calibrators stored in an onboard, covered, refrigerated compartment and shared by all connected analyzers
      • Automated scheduling and delivery
  • Up to three Atellica Sample Handlers can be integrated with up to seven Atellica® IM and CH analyzers

 


Atellica® Direct Load

  • Sample processing component for a single Atellica® CH or IM analyzer
  • Capacity: 60 tubes
  • Throughput: 250 tubes per hour
  • Can be connected to Aptio® Automation via the Atellica® Direct Connect

 


Share this page:

Related Products, Services & Resources

*Dependent upon test mix.
Under development. Not available for sale.
Aptio Automation is manufactured by Inpeco and is exclusively distributed by Siemens Healthcare Diagnostics Inc. Aptio is a trademark of Siemens Healthcare Diagnostics Inc. Inpeco is a trademark of Inpeco SA.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.