Digital Ecosystem from a user's perspective

Harnessing the power of digital

Digital Ecosystem from a user's perspective
 
Keep me updated

Siemens Healthineers has built a wide presence in daily healthcare provision, with one of the largest sets of healthcare data. From this vantage point we are set to fostering the growth of a Digital Ecosystem in an open and secured environment. It allows healthcare providers to tap into the potential of digitalizing healthcare through fast and easy access to actionable insights.

A growing ecosystem for actionable insights

Integrating and interconnecting data, participants, applications, and services are key goals of the Siemens Healthineers Digital Ecosystem1. As a result, it will serve a wide spectrum of clinical, operational, and financial tasks and functions in healthcare delivery.


Shared capabilities for fast and easy access to actionable insights

Our partners

In our Digtial Ecosystem offerings are provided by Siemens Healthineers and partners3.


Events

Publications

Coopetition Brings the Magic to Digital Healthcare

Ready or not – we are in the midst of what to many people still feels like “the future”. The rapid advance of digitalization is changing every aspect of our lives. Technologies such as the Internet of Things, augmented reality, blockchain, and social media are bringing about an unprecedented transformation, affecting our work in ways we never anticipated.

Related Products, Services & Resources

1The Siemens Healthineers Digital Ecosystem is available for piloting partners in the U.S. only. If the services are not marketed in countries due to regulatory or other reasons, this service offering cannot be guaranteed.

2teamplay is not commercially available in all countries. If the services are not marketed in countries due to regulatory or other reasons, the service offering cannot be guaranteed.

3Siemens Healthineers is neither the provider nor reseller nor legal manufacturer of the 3rd party applications in Siemens Healthineers Store. Any claims made for 3rd party applications as well as the content and all warranty obligations are the sole responsibility of the legal manufacturer and not Siemens Healthineers. The product names and/or brands referred to are the property of their respective trademark holders. Additionally, the 3rd party applications mentioned may not be commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your Siemens Healthineers representative or 3rd party application team for more information and further details about the product and its availability in your country.

4Results obtained with AMRA® Profiler Research may only be used for research purposes. Not for clinical use.

5Prerequisites include: 3 Mbps up/down Internet connection with maximum 100 ms latency, Google Chrome™ Desktop Web Browser version 57 or above and adherence to local data privacy regulations.

6This is an on premise application integrated via OpenApps into the syngo.via platform. A syngo.via installation with software version VB30 is required.

7Procedural protocols are currently available for standard procedures. However, custom procedures that mirror clinician specific protocols can be created. The first two procedural protocols that are available include: Balloon Angioplasty and Complex Spine Surgery with the C-Arm. Additional protocols will be available.

8Prerequisites include: Compatible with all HTML5 supporting browsers! Internet connection required. mediCAD® Web is not commercially available.

9There is no software or hardware needed. This is a service.

10Prerequisites include: an electronic health record system, or a desktop or laptop computer capable of accessing the internet with a modern web browser. Adherence to local data security regulations.