IMMULITE 2000 XPi Immunoassay System

IMMULITE 2000 XPi Immunoassay System
 
Contact Us
Overview
System DescriptionRandom access immunoassay system
ThroughputUp to 200 tests per hour in batch or random access mode
Time To First Result35 minutes
Assays On Board24
Samples and Sample Handling
Sample Tubes12-16 mm diameter
75-100 mm heights
10 x 50 microtubes with tube-top racks
Sample Carriers15 position sample racks; 90 samples fully loaded; Continuous loading
Walk Away TimeUp to 5 hours
Sample TypesSerum, plasma, urine – assay dependent
Sample Integrity ControlPressure-transducer technology with clot detection, clot flagging, and short sample detection
Automatic Sample
Processing
Reflex, re-run, and dilutions
Barcodes
Formats SupportedCode 39, Code 128, Codabar, UPC,and I-2 of 5 (Interleaved)
Reagents and Reagent Handling
Reagent Positions24
Reagent Cooling2 - 8° C
Reagent PreparationNone required
Reagent On Board Sability90 days
Reagent BarcodesAllows system to identify lot number, and determine when calibrator adjustment needed, and the tests remaining in the reagent wedge
User Interface
Operating SystemMicrosoft® Windows® 7
Monitor19 inch touch sensitive screen
Maintenance
DailyAutomated daily maintenance cycle completed according to time programmed by the laboratory
Weekly20 minutes
Monthly45 minutes
Environmental
Operating Temperature18 – 32° C
Electrical
 200 - 240 v, 6 AMP
50/60 Hz
Dimensions
Height65 in / 165 cm
Width93 in / 236cm
Depth45 in / 114 cm
Weight800 lbs / 363 kg

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.