IMMULITE 1000 Immunoassay System

Reliability that keeps your lab running

IMMULITE 1000 Immunoassay System
 
Contact Us
Overview 
System DescriptionRandom access immunoassay system
ThroughputUp to 120 test per hour in random or batch access mode
Time To First Result42 minutes standard mode, 15 minutes turbo mode
Assays On BoardUp to 12
Samples and Sample Handling
Sample TypesSerum, plasma
Sample TubesIndirect tube sampling
Sample and Reagent
integrity control
Liquid level sensors
Barcodes
 
Formats SupportedCode 38, Code 128, Codabar, and I-2 of 5 (Interleaved)
Reagents and Reagent Handling
Reagent Positions12
Reagent BarcodesAllows operator to auto load calibration information and test parameters.
User Interface 
Operating SystemMicrosoft® Windows® 7
Monitor15 inch touch sensitive screen
Maintenance 
Daily5-10 minutes
Weekly15 minutes
Monthly30 minutes
Environmental 
Operating Temperature18 – 32° C
Electrical 
 110 – 120 v 6 AMP
200 – 240 v 4 AMP
50/60 Hz
Dimensions
 
Height19 in / 48 cm
Width46 in / 117cm
Depth26 in / 66 cm
Weight240 lbs / 109 kg

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.