IMMULITE 1000 Immunoassay System

Reliability that keeps your lab running

IMMULITE 1000 Immunoassay System
 
Contact Us

Key features of the IMMULITE® 1000 Immunoassay System:

Dependable operation provides laboratories with confidence

  • The reliability allows laboratories confidence in assay turnaround times
  • Cost of ownership is low due to minimal service, operator interventions, and operator time

Improving laboratory efficiency through the Ease of Use

  • Few consumables
  • Daily maintenance in less than 10 minutes
  • Sample and reagent level sensors
  • Easy entry of assay parameters, expiration dates, and calibration adjustment intervals
  • Integration of the computer, keyboard, and monitor provide a consolidated footprint

Flexible Solutions to adapt to a laboratory's needs

  • Throughput up to 120 tests per hour
  • Turbo assays (Troponin I, CK-MB, Myoglobin, Intact PTH, and HCG) allow results in 15 minutes for critical tests
  • 12 position reagent carousel

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.