ADVIA Centaur XPT Immunoassay System

An advanced automated immunoassay analyzer designed for continuous operation

ADVIA Centaur XPT Immunoassay System
 
Contact Us
"The ADVIA Centaur XPT System exceeded our expectations. Furthermore, we could reduce the monthly maintenance by 12 hours per year and operator maintenance time by 60%." Dr. Roberto Rosso
ASST Ovest Milano
Laboratory Supervisor
Ospedale di Magenta

Cutting-edge AE Immunoassay Technology

  • Meet evolving clinical needs with advanced acridinium ester technology, which provides flexibility and sensitivity for new and innovative assays.
  • Manage comprehensive disease-state testing with a menu of more than 70 assays.
  • Simplify inventory management and reduce cost with the same highly stable, ready-to-use reagents used on all ADVIA Centaur analyzers.

Simplified, Continuous Operation

Learn how the ADVIA Centaur XPT System reduced analyzer maintenance by 67% at ASST Ovest Milano, Ospedale di Magenta

  • Load and unload all samples, reagents, and supplies without pausing the system.
  • Simplify operation and training with an intuitive, icon-driven user interface.
  • Reduce hands-on time with low daily maintenance and no monthly cleaning or daily startup procedures.
  • Implement new assays immediately with one easy scan of a test definition bar code.

Consistent, Predictable Turnaround Time and Accuracy

Learn how Laboratory Dr. Quade and Colleagues GmbH increased overall laboratory productivity with the ADVIA Centaur XPT Immunoassay System

  • Deliver up to 240 tests per hour for fast turnaround, even during peak workload times.
  • React fast with a STAT port that allows priority sampling at any time.
  • Improve result integrity with disposable probe tips that eliminate sample-to-sample carryover.
  • Conduct automatic repeat and confirmatory testing of reactive hepatitis B surface antigen samples using Siemens Healthineers unique SMART algorithm software. 

Seamless Connectivity

See how Labor Blackholm MVZ increased testing volume by 34% with 30% fewer analyzers


Share this page:

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.

The outcomes achieved by the Siemens Healthineers customers described herein were achieved in each customer’s unique setting. Since there is no “typical” hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that others will achieve the same results.