ADVIA Centaur XPT Immunoassay SystemAn advanced automated immunoassay analyzer designed for continuous operation

The ADVIA Centaur® XPT Immunoassay System is engineered for simplified, continuous operation and timely, trusted results.

  • Responds to peak testing needs with a throughput of up to 240 tests per hour and no-pause loading of reagents, consumables, and samples.
  • Supports comprehensive diagnoses with a menu of over 70 assays.
  • Continually expands testing with advanced acridinium ester technology—evolving chemiluminescence that provides the flexibility to meet changing clinical needs.

Features & Benefits

Dr. Roberto RossoASST Ovest MilanoLaboratory SupervisorOspedale di Magenta

See how advanced acridinium ester chemiluminescence works
  • Meet evolving clinical needs with advanced acridinium ester technology, which provides flexibility and sensitivity for new and innovative assays.
  • Manage comprehensive disease-state testing with a menu of more than 70 assays.
  • Simplify inventory management and reduce cost with the same highly stable, ready-to-use reagents used on all ADVIA Centaur analyzers.

Learn how the ADVIA Centaur XPT System reduced analyzer maintenance by 67% at ASST Ovest Milano, Ospedale di Magenta
  • Load and unload all samples, reagents, and supplies without pausing the system.
  • Simplify operation and training with an intuitive, icon-driven user interface.
  • Reduce hands-on time with low daily maintenance and no monthly cleaning or daily startup procedures.
  • Implement new assays immediately with one easy scan of a test definition bar code.

Learn how Hospital Clinic de Barcelona improved immunoassay turnaround times

Deliver up to 240 tests per hour for fast turnaround, even during peak workload times.

  • React fast with a STAT port that allows priority sampling at any time.
  • Improve result integrity with disposable probe tips that eliminate sample-to-sample carryover.
  • Conduct automatic repeat and confirmatory testing of reactive hepatitis B surface antigen samples using Siemens Healthineers unique SMART algorithm software.

See how Labor Blackholm MVZ increased testing volume by 34% with 30% fewer analyzers

See how Labor Blackholm MVZ increased testing volume by 34% with 30% fewer analyzers

Assays

Anemia
Active B12
EPO
Ferritin
Folate
RBC Folate
Vitamin B12

Autoimmune
Anti-CCP IgG

Bone Metabolism
Intact PTH
Vitamin D Total

Cardiac
BNP
CKMB
High-Sensitivity Troponin I
Myoglobin
NT-proBNP

Diabetes
C-Peptide
Insulin

Growth
Growth Hormone hGH*
IGF-1*
IFBP-3*

Hepatitis
Anti-HBe2
Anti-HBs 2
HAV IgM
HAV Total
HBc IgM
HBc Total 2
HBeAg
HBsAg Confirmatory
HBsAg II
HBsAg II Quant
HCV

HIV
HIV Ag/Ab Combo (CHIV)

Immunosuppressant Drugs
Cyclosporine
Everolimus*
Sirolimus*
Tacrolimus*

Inflammation
IgE Total
IL-2*
IL-6
LBP
TNFα*

Liver Fibrosis 
Enhanced Liver Fibrosis (ELF™) Test
HA (ELF™ Marker)
PIIINP (ELF™ Marker)
TIMP-1 (ELF™ Marker)

Metabolic
Cortisol
Homocysteine

Neurology 
β-Amyloid 1-42(AB42)*
sNfL*
Total Tau (TTAU)*

Oncology
AFP
BR 27.29
CA 125II
CA 15-3
CA 19-9
Calcitonin
CEA
Complexed PSA
CYFRA 21-1*
Free PSA
Neuron Specific Enolase (NSE)*
PSA
Serum HER-2/neu
Squamous Cell Carcinoma Antigen (SCC)*

Reproductive Endocrinology
AFP
Androstenedione
Anti-Müllerian Hormone
DHEA-SO4
Enhanced Estradiol
Free Beta HCG
FSH
hCG
LH
PAPP-A
PlGF
Progesterone
Prolactin
sFLT-1
SHBG
Testosterone II

Sepsis 
Procalcitonin (PCT)

Special ID
EBV-EBNA IgG*
EBV-VCA IgG*
EBV-VCA IgM*
SARS-CoV-2 Ag (CoVAg)**
SARS-CoV-2 IgG (sCOVG)§
SARS-CoV-2 Total (COV2T)§
Syphilis
Zika Test

Therapeutic Drug Monitoring (TDM)
Digoxin

Thyroid
aTgII
Anti-TPO
Free T3
Free T4
Total T3
Total T4
TSH3-Ultra
TSH
T Uptake

ToRCH
CMV IgG
CMV IgM
Herpes-1 IgG
Herpes-2 IgG
Rubella IgG II
Rubella IgM
Toxoplasma IgG
Toxoplasma IgM

Technical Specifications

Download ADVIA Centaur XPT System Technical Specifications

  • System runs up to 240 tests per hour in batch or random-access mode.
  • 180 sample continuous loading in universal 5-position sample racks.
  • Dedicated STAT position accepts samples any time.