Sysmex CS-5100 System

Break through the routine with PSI technology

Sysmex CS-5100 System
 
Contact Us

Dimensions

  • Main unit

     Approx. 1,030 (W) x 1,150 (D) x 1,280 (H) mm
     40.6 (W) x 45.3 (D) x 50.4 (H) in. 

  •  Pneumatic unit

     Approx. 280 (W) x 355 (D) x 400 (H) mm
     11.1 (W) x 14.1 (D) x 15.7 (H) in. 

  •  Information Processing Unit (IPU) Cart

     Approx. 546 (W) x 891 (D) x 1,195 (H) mm
     21.5 (W) x 35.1 (D) x 47.1 (H) in.

Measurement channels

  • 20 single channels for chromogenic, immunoassay, and aggregation methods
  • 20 wells (mixing function using stir bars, possible for 8 wells)
  • Simultaneous 5-wavelength photometry in all detector channels (340, 405, 575, 660, and 800 nm wavelengths)


Sample capacity

  • 100 samples; 10 racks with 10 samples per rack (maximum load)

 

Throughput** (tests/hour)

  • Approx. 400 PT tests/hour
  • Approx. 400 APTT tests/hour
  • Approx. 400 simultaneous PT/APTT tests/hour
  • Approx. 282 simultaneous PT/APTT/AT/DD (results for normal mode processing)

 

Operation

  • Access mode: Simultaneous random-access (samples, reaction tubes)
  • STAT: 5 priority positions

 

Reaction tubes

  • Type: Single reaction tubes
  • Loading: Automatic continuous-access

 

Data Storage

  • Approx. 10,000 samples with a maximum of 60 results per sample

Related Products, Services & Resources

**Throughput values were determined by the time to first result; processing capability varies depending on the reagent used. Throughput values stated above were determined using Siemens’ study protocol with PT (Thromborel® S Reagent), APTT (Pathromtin® SL Reagent), INNOVANCE® D-Dimer Reagent, and AT (INNOVANCE AT Reagent) test applications.

Note: Sysmex is a registered trademark of Sysmex Corporation

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.