Sysmex CS-2000i/CS-2100i Systems

Boost the quality and efficiency of your lab with PSI checks

Sysmex CS-2000i/CS-2100i Systems
 
Contact Us

Dimensions

Dimensions: Main unit: Approx. 775mm (W) x approx. 865mm (D) x approx. 675mm (H)

Pneumatic Unit: Approx. 280mm (W) x approx. 355mm (D) x approx. 400mm (H)

Terminal LCD: 317mm (H) × 356mm (W) × 129mm (D)

Weight: Main unit: Approx. 100 kg

Pneumatic Unit: Approx. 17 kg

Terminal: LCD = 5.5 kg; PC = 9.5 kg


Measurement channels

10 reaction detectors for different measurement principles; 4 provide mixing during measurement if required

Simultaneous 5-wavelength photometry in all detector channels (340 nm, 405 nm, 575 nm, 660 nm, and 800 nm)
 

Sample capacity

50 samples

5 additional STAT positions
 

Throughput

Approx. 180 PT tests/hour

Approx. 180 APTT tests/hour

Approx. 180 simultaneous PT/APTT tests/hour

Approx. 95 simultaneous PT/APTT/AT/DD tests/hour


Operation

Access mode: Simultaneous random-access (samples, reaction tubes)

STAT: 5 priority positions
 

Reaction Tubes

Type: Single reaction tubes

Loading: Automatic continuous-access, 500 reaction tubes onboard
 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.