Sysmex CA-7000 System

Quick processing of routine and specialty coagulation samples

Sysmex CA-7000 System
 
Contact Us
Dimensions 
Main unit1050 mm x 765 mm x 620 mm (W x D x H)
Sampler570 mm x 330 mm x 258 mm (W x D x H)
Weight 
Main unitApprox. 145.0 kg
(including cap-piercer: approx. 148.0 kg)
SamplerApprox. 12.0 kg
Onboard Capacity 
 66 reagents/controls (including buffer and rinse)
 100 samples (10 racks = 100 tubes); continuous loading
Capacity supply 
 1200 reaction tubes with continuous loading
Throughput 
 Approx. 280 PT tests/hour
 Approx. 500 PT/APTT tests/hour simultaneously
Bar-code capacity for 
 Reagents
 Samples
 Controls
 Calibrators
Sample Handling 
 Flexible mix of cups and various sample tubes: capped and uncapped on same rack
 Automated sample and standard pre-dilution
 Barcode identification: Automatic positive sample identification
 Continuous-access sample racks (10 tube capacity)
 10 sample racks (100 samples); continuous loading
 Various specific sample holders available
 5 Priority STAT positions
 Cap piercing
Reagent Handling 
 Reagent recognition: Integrated positive reagent barcode identification
 66 reagent/control positions (including buffer and rinse); 58 cooled reagent positions on board at 15°C with up to 3 vials per reagent
 25 reagents mixing positions
Operation 
 Automatic pre-defined calibration
Onboard quality control 
 X-control, Levey-Jennings control
 Multi-rule (Westgard Rule) monitoring

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.