INNOVANCE PFA-200 System*
Fast and reliable platelet dysfunction detection
Dimensions | 37.3 cm x 25.6 cm x 37.4 cm (W x D x H) |
Weight | 10.0 kg |
Principle | High-shear force dynamic flow system |
Measuring channel | Single measuring channel |
Incubation category | Two incubation wells |
Incubation temperature | 37.9 °C ± 1.0 °C |
Incubation warm up-time | <15 minutes (room to operating temperature) |
Trigger solution | Illuminated trigger solution viewing area |
Sample Handling: | |
Type of sample | Citrated whole blood |
Sample mechanism | Manual pipette dispensing (800 μL) |
Bar-code identification | Optional external bar-code reader for sample identification |
Reagent Handling: | |
Type | Single disposable self-contained test cartridge |
Reagent recognition | Positive optical-coding reagent cartridge identification |
Additional reagent | Trigger solution |
Throughput: | |
Single test | Dade PFA Collagen/EPI Test Cartridge, Dade PFA Collagen/ADP Test Cartridge, or INNOVANCE® PFA P2Y*: 6 tests/hour |
Duplicate test | Dade PFA Collagen/EPI Test Cartridge, Dade PFA Collagen/ADP Test Cartridge, or INNOVANCE PFA P2Y*: 10 tests/hour |
Software: | |
Interface | Color LCD touchscreen |
Host connection | Uni-directional, external RS-232 DB-9 port or ethernet network |
Sample ID | Maximum 20 numeric characters |
Stored patient results, control results, and maintenance events | Last 1,200 results |
Software update | USB flash drive |
USB port | Software updates, printer, barcode scanner, and result export |
Closure curve1 | Displayed on screen, printed as PDF, and exported to USB memory stick |
Quality control | Built-in |
Password/access levels | Yes |
Onboard help | Yes |
Instrumentation status | Clear status messages (red, yellow, and green) |
Computer/Printer | |
Workstation | Built-in PC |
Display | Built-in touchscreen |
Printer | Built-in 24 character-wide thermal printer, sound level printing 47 dB(A) |
Printer paper | 61.9 mm wide thermal paper roll with standard 5-year readable life |
*Not commercially available for sale in the U.S.
1: For research use only. Not for use in diagnostic procedures.
Related Products, Services & Resources
The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.