INNOVANCE PFA-200 System*

Fast and reliable platelet dysfunction detection

INNOVANCE PFA-200 System*
 
Contact Us

Simple, rapid, qualitative, and precise automated assessment of platelet function

The INNOVANCE® PFA-200 System* provides simple, rapid, qualitative, and precise automated assessment of platelet function and supports clinically relevant decision-making processes effecting therapies. The system quickly measures platelet plug formation in a small whole blood sample (800 μL) and reports a ”closure time” in 5-8 minutes.

Comprehensive bleeding risk assessment

The INNOVANCE PFA-200 System’s unique technology simulates in vitro hemodynamic conditions of platelet adhesion and aggregation in a vascular lesion, providing rapid detection of acquired, inherited, or drug-induced platelet dysfunction in multiple clinical settings. Combining the INNOVANCE PFA® P2Y test*, the Dade® PFA Collagen/EPI Test Cartridge, and the Dade PFA Collagen/ADP Test Cartridge provides a comprehensive, cost-effective preoperative bleeding risk solution.

  • Simple 3-step process requires minimal pipetting and hands-on time
  • Results from one 800 μL sample of blood
  • One cut-off for P2Y samples in 3.2 and 3.8% buffered sodium
  • Preoperative screening results in 5-8 minutes

 

Detects inherited, acquired, and drug-induced platelet dysfunction

In combination with traditional coagulation screening tests such as prothrombin time and activated partial thromboplastin time, the INNOVANCE PFA-200 System provides excellent sensitivity to functional defects of hemostasis.

  • Accurate detection of acquired, inherited, or drug-induced platelet dysfunction under high-shear stress
  • Sensitive to quantitative and qualitative abnormalities of VWD in both plasma and platelets
  • Simple, rapid, semi-quantitative, and precise assessment of platelet function
  • Software supports closure curve1 illustrations for use in scientific studies

Reliable detection of aspirin-induced platelet dysfunction

The INNOVANCE PFA-200 System assesses whether doses are sufficient to induce platelet dysfunction. While other analyzers only detect the inhibition of platelet aggregation, the INNOVANCE PFA-200 System accurately measures the ability of aspirin to prevent platelet plug formation.

Effective monitoring of pre-surgical therapy

Several “screening tests” fail to detect a number of mild bleeding disorders that could cause substantial bleeding. The INNOVANCE PFA-200 System, however, can reliably identify patients with a bleeding risk due to platelet function deficiency. With the INNOVANCE PFA-200 System, most patients with prolonged Col/ADP Closure Times manifest abnormalities in primary hemostasis that could place them at risk during surgery.

  • The Dade PFA Collagen/EPI Test Cartridge provides effective assessment of pre-surgical therapy with desmopressin (DDAVP)
  • Several clinical studies suggest that the PFA closure time (CT) with both the Dade PFA Collagen/EPI and Dade PFA Collagen/ADP Test Cartridges becomes measurably shorter following infusion of DDAVP
  • Shorter closure times indicate improved platelet function and may indicate improvement in bleeding symptoms and transfusion needs

Safe and efficient testing

  • No special sample collection requirements–only a small volume of citrated whole blood is needed (800 μL)
  • All PFA tests can be run from one patient sample tube
  • All biological material remains in the test cartridge. This feature minimizes operator/blood contact for improved safety and consistency, avoiding instrument contamination and facilitating safe biohazard disposal
  • Blood samples are stable for up to 4 hours after collection
  • Built-in quality control program reduces risk of reporting false results
  • Password/access levels protect sensitive patient data and provide enhanced traceability records
     

Related Products, Services & Resources

*Not available for sale in the U.S. Product availability varies by country.
1: For research use only. Not for use in diagnostic procedures

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.