BFT II Analyzer

High-performance analyzer for the low-volume lab

BFT II Analyzer
 
Contact Us
Dimensions 
 Approx. 200 mm x 300 mm x 100 mm (W x D x H)
Weight 
 Approx. 3.8 kg
Onboard Capacity 
 4 reagents including 1 reagent mixer
Incubation block for up to 30 cuvettes
Throughput 
 Approx. 60 PT tests/hour
Approx. 30 APTT tests/hour
Sample Handling 
 Manual sample pipetting
Reagent Handling 
 Manual reagent pipetting
4 positions GW 15 – bottles
GW5 bottles using reducer rings
Operation 
 Pre-programmed methods
2 free positions for user-defined methods
Built-in timer
Automatic timer start and stop

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.