BFT II Analyzer

High-performance analyzer for the low-volume lab

BFT II Analyzer
 
Contact Us

The BFT II Analyzer is a dual-channel coagulometer designed for the lowest volume lab. It combines the advantages of mechanical and photo-optical clot detecting principles.

Total efficiency

  • Stores reference curves
  • Automatic result calculation, e.g., PT in sec, % of norm/ PR/ INR, Fibrinogen in mg/dL or g/L
  • Temperature controlled incubation block for reagents and samples
  • Sample mixing during measurement

 

Ease-of-use

  • Light protection cap reduces the risk of user errors by keeping the pipetting channel closed unless a cuvette has been inserted
  • Built-in timer for incubation
  • Membrane keypad for easy handling of test processing
  • Pre-programmed methods

 

Labor and cost savings

  • Half-volume and single cuvette testing require minimal sample volume
  • Memory function for reference curves
  • As a back-up analyzer, the BFT II provides data comparable to those obtained with other Siemens hemostasis analyzers

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.