BCS XP System

Accurate & precise results for your hemostasis testing

BCS XP System
 
Contact Us

Take performance to the next level with reliable and safe testing

  • Crash sensor for sample and reagent probes
  • Operator password protection
  • Audit trail capabilities
  • Onboard operator's manual
  • Check status of individual samples
  • Automated testing with INNOVANCE® Endogenous Thrombin Potential (ETP)

 

Make specialty testing routine through convenient and consolidated testing

  • Clotting, chromogenic, immunochemical, and agglutination-based coagulation assays on one platform
  • Workflow consolidation for simultaneous specialty and routine testing
  • High dilution range (up to 1:1200) and extended measuring range for specialty testing
  • Maximize high-volume routine workloads with true random-access and walk-away ability for both normal and pathological samples
  • User-defined specialty menu and customizable reagent bar-code capability
  • Auto QC reporting, auto-calibration, and auto-start
  • STAT turnaround time priority setting
  • Automatic onboard reagent stability tracking

 

Better utilize resources with time and money saving features

  • Onboard reagent cooling
  • Configurable reagent racks (allows different-sized bottles on a single rack)
  • Minimal reagent waste (dead volume) via tilted reagent bottle placement
  • Automatic monitoring of reagent levels
  • Easy daily maintenance of less than 5 minutes

 

Enhance result management through innovative software features

  • Optional Siemens Remote Service for Diagnostics (SRS) software helps to reduce instrument downtime, streamline service, and provide automatic and continuous monitoring of instrument performance through secure remote connection
  • User-defined specialty menu with reflex testing, customized profiles, and the prioritization of sample testing
  • Auto QC functionality with capability to run cyclic checks and monitor accuracy of patient results
  • Graphic display of metatest curve for multiple dilution analysis (MDA) enables convenient result interpretation
  • Integrated CD drive for use of lot data CD provides secure reagent information transfer; CD writer provides for convenient data storage

 

A partnership built on trust

The BCS® XP System is the result of a partnership with our customers. Designed with your needs in mind, and knowing that space is often an issue, our team of experts designed the BCS XP to have the smallest footprint in its class. In addition, the BCS XP menu incorporates the most requested assays.

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.