CellaVision DM1200 Digital Cell Morphology System

Combining mid-volume first-pass efficiency with automated differential reviews

CellaVision DM1200 Digital Cell Morphology System
 
Contact Us

System Components

  • Slide Scanning Unit
  • CellaVision® DM Software
  • PC with Windows® XP

 

Slide Preparation Methods (wedged)

  • Automated slide maker and stainers
  • Hemaprep® Automated Blood Smearing Instruments
  • Manual smears
  • Standard cytocentrifuge preparation


Slide Handling

  • Requires barcode-labeled slides with clipped/round corners
  • Slides are loaded into magazines with the capacity of 12 slides each
  • Analyzes slides with blood smears and body fluids either batched in dedicated magazines or mixed when interfaced to a LIS
     

Stains

  • Romanowsky stains (May Grünwald Giemsa, Wright Giemsa, Wright)


Throughput

  • Peripheral Blood

            Up to 20 slides/hour for complete differential (100 WBC+ RBC + PLT)

  • Digital Slides

           Up to 20 slides/hour for 10 x 10 mm at 10X
           Up to 1.5 slides/hour for 10 x 10 mm at 10X + 50X

  • Body Fluids (Based on 6 mm sample area)
         Up to 15 slides/hour for differential (100 WBCs + 10X)
         Up to 3 slides/hour for differential (100 WBCs + 10X + 50X)


Storage Capacity

  • Primary storage: On local hard drive up to 4,000 slides (20 GB)
  • Secondary storage: Unlimited when transferred to external storage media

 

Weight and Dimensions

  • Weight 80 kg / 176 lbs
  • Height 710 mm / 28.0 in
  • Width 576 mm / 22.7 in
  • Depth 450 mm / 17.7 in


Optional Software/Applications

  • CellaVision Remote Review Software
  • CellaVision Proficiency Online Module*
  • CellaVision Body Fluid Application

 

Accessories

  • Immersion Oil
  • Barcode-labeled slide magazines
  • QC barcode labels
  • Light tower—provides visual and audible alert to indicate system status
  • Label printer kit
     

Related Products, Services & Resources

CellaVision and all other trademarks and brands are the property of their respective owners.

Dependent on WBC concentration, number of non-WBCs and the quality of the smear.

*Market availability varies. Check with your local sales representative to determine availability in your region.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.