ADVIA 560 and 560 AL Hematology Systems

Maximum output with minimal user intervention

ADVIA 560 and 560 AL Hematology Systems
 
Contact Us

Performance Specifications

WBC        0.20 to 100.0 x 103/µL 
RBC0.36 to 7.19x 106/µL
PLT15.0 to 1000 x 103/µL 
HGB1.1 to 22.2 g/dL

Precision

Parameter SD%CV
WBC<0.20          <3.4            
RBC<0.13 <2.0
HGB<0.22<2.4
MCV<1.2<2.0
PLT<27<7.0

Test Selectivity/Throughput

CBCUp to 60 samples/hour  
CBC/DIFFUp to 60 samples/hour

Sample Modes/Volumes

Manual closed tube      100 µL                                                                          
Manual open tube100 µL
Optional autoloader100 µL

 

Data Management

Database            100,000-patient storage capacity
Quality control              24 QC lots, separate QC database, Levey-Jennings graphs, and bar-code option to load QC target values

Weight and Dimensions

Weight  

35 kg (77 lb)