ADVIA 360 Hematology System
Compact footprint and remarkable accuracy in a cost-efficent system
Performance Specifications
WBC | 0.0 to 85.0 x 103/µL |
RBC | 0.0 to 8.0 x 106/µL |
PLT | 0.0 to 1000 x 103/µL |
HGB | 1.0 to 25.0 g/dL |
Precision
Parameter | SD | %CV |
---|---|---|
WBC | <0.40 | <4.0 |
RBC | <0.15 | <2.5 |
HGB | <0.22 | <2.4 |
MCV | <1.20 | <2.0 |
PLT | <27 | <7.0 |
Test Selectivity/Throughput
CBC | Up to 60 samples/hour |
CBC/DIFF | Up to 60 samples/hour |
Sample Modes/Volumes
Manual closed tube | 100 µL |
Manual open tube | 100 µL |
Data Management
Database | 10,000-patient storage capacity |
Quality control | 24 QC lots, Levey-Jennings graphs, and bar-code option to load QC target values |
Weight and Dimensions
Weight | 17.85 kg (39.35 lb) |
Height | 36 cm (14.4 in.) |
Width | 31.6 cm (12.5 in.) |
Depth | 49.2 cm (19.7 in.) |
Workstation Specifications
Printout |