ADVIA 2120i Hematology System with Autoslide

Providing efficient first-pass accuracy

ADVIA 2120i Hematology System with Autoslide
 
Contact Us
Performance Specifications 
WBC0.02 to 400 x 103/µL
RBC0.0 to 7.0 x 106/µL
PLT5.0 to 3500 x 103/µL
HB0.0 to 22.5 g/dL
Retic0.2 to 24.5%

 

Precision

Parameter Mean SD CV
WBC 7.5 0.20 2.7
RBC 5.0 0.06 1.2
HB 15.0 0.14 0.93
MCV 90.0 0.7 0.78
PLT 300.0 8.8 2.93
Retic% 2.0 0.25 12.5
Test Selectivity / Throughput 
CBC 120 samples/hour
CBC/DIFF120 samples/hour
CBC/DIFF/Retic74 samples/hour
CBC/Retic 74 samples/hour
Retic74 samples/hour

Sample Modes / Volumes

Automatic Closed Tube175µL
Manual Closed Tube175µL
Manual Open Tube175µL

Weight and Dimensions

Analytical Module with Autosampler: 
Weight193 kg / 425 lbs
Height86 cm / 33.8 in
Width141 cm / 55.5 in
Depth68 cm / 26.8 in
Analytical Module without Autosampler: 
Weight163 kg / 360 lbs
Height86 cm / 33.8 in
Width81 cm / 31.9 in
Depth68 cm / 26.8 in

Workstation Specifications

Intel Pentium E6500 Dual Core 2.93 GHz
350W Desktop/Tower
3Gb/s 7200 RPM 16MB Cache Hard Drive
1 GB Memory Module
CD-RW
17” Touchscreen Color LCD Monitor
Full-sized Keyboard (major languages) 

Autosampler Option

Sample Capacity150 (15 Racks with 10 tube capacity)
Automatic discrimination of label codesCodabar
Interleave 2 of 5 with and without check digit
Code 39
Code128 EAN and JAN (8 and 13)

Other Specifications

Onboard analytical and wash reagents (1850 CBC/Diff tests)
Automated Daily Maintenance – fully programmable

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.