ADVIA 2120i Hematology System with Autoslide

Providing efficient first-pass accuracy

ADVIA 2120i Hematology System with Autoslide
 
Contact Us

Only the ADVIA® 2120i Hematology System can truly automate your hematology lab without the need for large track-based systems, expensive stains, or reflexive testing. This is how Siemens delivers Practical Automation to your hematology lab.

Streamline workflow and maximize productivity with a hematology analyzer that eliminates the majority of commonly performed manual steps. The ADVIA 2120i System delivers the gold-standard in testing methodology for optimum results while offering the simplicity and flexibility you need for easy integration into your lab.

 

ADVIA technology utilizes peroxidase staining—the gold-standard in differential testing. This primary methodology of the ADVIA Hematology Systems also provides a secondary total white cell count that acts as an internal QC check to monitor sample integrity.
 

  • Unique cytochemical differentiation of myeloid and lymphoid cells, and six-parameter differential supplies additional clinical information
  • Direct measurements of intracellular hemoglobin provide sensitive and specific RBC morphology for accurate and early detection of disease states
  • Accurate platelet counts in the clinically significant range (excluding microcytic red cells and cell fragments) minimize the number of manual counts and unnecessary, costly platelet transfusions
  • Further isolate and identify disease states without additional labor through CSF and CHr testing capabilities

 

Expanding your capabilities is easier than ever with the ADVIA 2120i System. With integrated and automated solutions from Siemens, you can scale from stand-alone instrumentation to complete automation as your productivity needs change.

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.