ADVIA 120 Hematology System

Minimizing review rates and repeats utilizing proven flow cytometry

ADVIA 120 Hematology System
 
Contact Us

Performance Specifications

WBC0.02 to 400 x 103/µL
RBC0.0 to 7.0 x 106/µL
PLT5.0 to 3500 x 103/µL
HB0.0 to 22.5 g/dL
Retic0.2 to 24.5%

Precision

ParameterMeanSDCV
WBC7.50.202.7
RBC5.00.061.2
HB15.00.140.93
MCV90.00.70.78
PLT300.08.82.93
Retic%2.00.2512.5

Test Selectivity / Throughput

CBC120 samples/hour
CBC/DIFF120 samples/hour
CBC/DIFF/Retic74 samples/hour
CBC/Retic74 samples/hour
Retic74 samples/hour

Sample Modes / Volumes

Automatic Closed Tube175µL
Manual Closed Tube175µL
Manual Open Tube175µL

Weight and Dimensions

Analytical Module with Autosampler:
Weight193 kg / 425 lbs
Height86 cm / 33.8 in
Width141 cm / 55.5 in
Depth68 cm / 26.8 in
Analytical Module without Autosampler:
Weight163 kg / 360 lbs
Height86 cm / 33.8 in
Width81 cm / 31.9 in
Depth68 cm / 26.8 in

 

Workstation Specifications

Intel Pentium E6500 Dual Core 2.93 GHz
350W Desktop/Tower
3Gb/s 7200 RPM 16MB Cache Hard Drive
1 GB Memory Module
CD-RW
17” Color Monitor
Full-sized Keyboard (major languages)

Autosampler Option

150 Sample Capacity:15 Racks with 10 tube capacity
Compatible tube types:Vacutainer®, Hemogard, Monovette® (Sarstedt 2.6 mL tubes require rack modification), Greiner MicroSample Tubes, BD MAP tubes
Automatic discrimination of label codes:Codabar
Interleave 2 of 5 with and without check digit
Code 39
Code128 EAN and JAN (8 and 13)

Other Specifications

Onboard analytical and wash reagents (1850 CBC/Diff tests)
Automated Daily Maintenance – fully programmable

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.