Luminos Agile Max
The smart way to invest in patient-side fluoroscopy
The technology of Luminos Agile Max1 brings you excellent image quality and great usability.
System specification | |
Patient table and tabletop | Table height: 65 cm to 112 cm (25.6“ to 44.1“); Max. patient weight: 275 kg (606 lbs); motorized longitudinal tabletop travel: 160 cm (63”) |
Digital imaging tower | OPTI Grip handle controlled motorized tower movements; patient opening: 24 cm to 60 cm (9.5” to 23.6”) |
Max dynamic flat detector | 43 cm x 43 cm (17” x 17”); Cesium iodide scintillator; 3.4 lp/mm |
X-ray tube | Anode heat storage capacity: 580,000 J (783,000 HU) |
X-ray generator | 65 kW, 80 kW optional |
Clinical workflow | |
User interface | syngo FLC |
Image display/processing | MAX image quality with DiamondView Plus, Digital Density Optimization and Auto Window |
CARE Program | Combined Applications to Reduce Exposure incl. CAREPROFILE2 and CAREPOSITION2 for radiation-free collimation and positioning. |
Accessories / Options | |
Ysio Max ceiling suspended X-ray tube | Complete system operation with control of generator, tube and imaging system from a single integrated console (MAXtouch) or the system control console |
MAX wi-D detector | 35 cm x 43 cm x 1.9 cm (14” x 17” x 0.7”); 3 kg (6.6 lbs); Cesium iodide scintillator |
MAX mini detector | 24 cm x 30 cm x 1.6 cm (10” x 12” x 0.6”); 1.6 kg (3.5 lbs); Cesium iodide scintillator |
Digital Substraction Angiography | Online DSA with remasking, pixelshift, landmark peak opacification and roadmap |
SmartOrtho | Fully automated tilting technique for long leg and full spine imaging, up to 4 images |
Room planning | |
System weight | Approx. 2060 kg (4542 lbs) |
Room height | Min. 250 cm (98.4”) |
Related Products, Services & Resources
1Luminos Agile Max is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further information.
2Option