Luminos Fusion
The 2-in-1 system that fits your needs and fits your budget
The technology of Luminos Fusion brings you excellent MAX image quality and great versatility.
System specification | |
Patient table and tabletop | Table height: 89 cm; Table tilt: +90°/-17°; Max. patient weight: 200 kg; Motorized longitudinal tabletop travel: 160 cm |
Source-image distance (SID) | 115 cm, 150 cm |
Max dynamic flat detector1 | 43 cm x 43 cm; Cesium iodide scintillator; 3.4 lp/mm |
X-ray tube | Anode heat storage capacity: 580,000 J (783,000 HU) |
X-ray generator | 65 kW, 80 kW optional |
Clinical workflow | |
User interface | syngo FLC |
System controls | SmartTouch: touch sensitive joysticks; comprehensive table-side controls |
Image display/processing | MAX image quality1 with DiamondView Plus1, Digital Density Optimization and Auto Window |
CARE Program | Combined Applications to Reduce Exposure incl. CAREPROFILE1 and CAREPOSITION1 for radiation-free collimation and positioning. |
Accessories / Options | |
Bucky wall stand | Travel range from 35 cm to 180 cm |
Ceiling suspended X-ray tube | 180 cm vertical travel range; complete system operation from a single integrated control console |
Digital Substraction Angiography | Online DSA with remasking, pixel shift, landmark, peak opacification and roadmap |
Tomography | Linear tomo technique (planigraphy) with 115 cm SID |
Ortho application | Scanning acquisition of long leg and long spine images on the patient table, automatic composing of images on syngo FLC or a separate workstation |
Room planning | |
System weight | Approx. 1635 kg |
Room height | Min. 250 cm |
Related Products, Services & Resources
Luminos Fusion is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.
1Option