Luminos dRF MaxThe smart way to invest in remote fluoroscopy

Luminos dRF Max

How can you improve the return on investment of a potentially underutilized fluoroscopy system? By combining remote fluoroscopy and unlimited1 radiography in one!


Increase system utilization and save on costs for an additional system and room with our 2-in-1 Luminos dRF Max2 – a smart investment in fluoroscopy.

  • Stronger synergies – with a true 2-in-1 solution
  • Sharper imaging – for fast, confident diagnoses
  • Safer use – to protect patients and technologists
  • The MAX effect - where gains multiply

Features & Benefits

Luminos dRF Max

Over the last few years, fluoroscopy examinations were increasingly replaced by sonography, endoscopy, computer tomography, and magnetic resonance imaging. Even though the number of fluoroscopy examinations is dwindling, clinical institutions have to offer fluoroscopy examinations. For healthcare providers, the pressing question is: How can we improve the return on investment of a potentially underutilized fluoroscopy system?

By combining remote fluoroscopy and unlimited1 radiography, our Luminos dRF Max lets you increase system utilization and save on costs for an additional system and room. It delivers high-quality, low-dose dynamic and static images on all types of patients.

Luminos dRF Max

Stronger synergies with a true 2-in -1 solution

In times of decreasing fluoroscopy examinations, a solution is required to secure a positive return on investment. With our 2-in-1 Luminos dRF Max, you decide how much fluoroscopy and radiography you really need – thus maximizing system and room utilization.

Luminos dRF Max
Left: Without DiamondView Max, Right: With DiamondView Max5

Sharper imaging for fast, confident diagnoses

To make reliable diagnoses, you need excellent visualization of all anatomical structures. Luminos dRF Max delivers clear images at the lowest possible dose. Plus, intelligent image acquisition and post-processing help keep examination and reading times short.

"In addition to the noticeably optimized workflows, image quality is of particular interest for us radiologists. And I have to say that compared to the previous systems, we saw a quantum leap in this regard" (Dr. med. Gunther Schutze, Private Imaging Center, Bethanien-Hospital, Frankfurt, Germany)

Luminos dRF Max

Safer use to protect patients and technologists

The safety of patients and staff may be especially at risk during patient transfers to and from the system. Luminos dRF Max offers smart design features and intuitive system operation to keep both patients and technologists safe.

"And let’s not forget the easy transfer and positioning of patients. Several positions are preprogrammed, and the lowest table height of 48 cm is ergonomically perfect, especially for handling disabled, heavy or wheelchair patients. The patient feels much more comfortable now. It also means no more pulling or tilting of patients – I can now focus on other patient issues." (Ben Welckenhuyzen, Ziekenhuis Oost-Limburg, The Netherlands)

Fleet Level Benefits

High complexity in diagnostic imaging makes it challenging to run the radiology department efficiently. Siemens Healthineers helps you to reduce complexity by offering specific solutions across the entire X-ray portfolio which let you standardize, analyze and secure the imaging fleet. In this way, you can gain valuable Fleet Level Benefits: consistency, transparency and confidence. This results in improved outcomes, increased efficiency and greater staff and patient satisfaction.

  • Standardize for consistency
  • Analyze for transparency
  • Secure for confidence

Clinical Use

Interview - Efficiency and consistency with the MAX family

Efficiency and consistency with the Fleet

Interview with Alison Hartley, Chief Radiographer and Clinical Manager at Dr Kauffman and Partners Inc., Life Hilton Private Hospital, Hilton, South Africa.

Technical Specifications

The technology of Luminos dRF Max1 brings you excellent image quality and great usability.

System specification

Patient table and tabletop

Table height: 48 cm to 98 cm;
Table tilt: +90°/-45°, +90°/-90° optional;
Max. patient weight: 300 kg;
Motorized longitudinal tabletop travel: 160 cm

Source-image distance (SID)

115 cm, 150 cm

Max dynamic flat detector

43 cm x 43 cm; Cesium iodide scintillator; 3.4 lp/mm

X-ray tube

Anode heat storage capacity: 580,000 J (783,000 HU)

X-ray generator

65 kW, 80 kW optional

Clinical workflow

User interface

syngo FLC

System controls

SmartTouch: touch sensitive joysticks;
SmartMove2: automatic movement to positions as defined in the organ programs

Image display/processing

MAX image quality with DiamondView Max, Digital Density Optimization and Auto Window

CARE Program

Combined Applications to Reduce Exposure incl. CAREPROFILE2 and CAREPOSITION2 for radiation-free collimation and positioning.

Accessories / Options

Ysio Max ceiling suspended X-ray tube

Complete system operation with control of generator, tube and imaging system from a single integrated console (MAXtouch) or the system control console.

MAX wi-D detector

35 cm x 43 cm x 1.9 cm; 3,3 kg;
Cesium iodide scintillator

MAX mini detector

24 cm x 30 cm x 1.6 cm;
1.6 kg; Cesium iodide scintillator

Digital Substraction Angiography

Online DSA with remasking, pixelshift, landmark, peak opacification and roadmap

SmartOrtho

Fully automated tilting technique for long leg and full spine imaging, up to 3 images

Room planning

System weight

Approx. 1745 kg

Room height

Min. 250 cm

1
2
3
4
5