Viva-ProE System

Proven performance in a reliable, next generation bench-top system

Viva-ProE System
 
Contact Us
Throughput
  • Up to 133 EMIT® tests per hour with two reagents
  • Up to 65 EMIT® tests per hour with three reagents 

Reagent system
  • EMIT reagent rotor — with 13 positions for 14 mL bottles and 13 positions for 28 mL bottles
  • All positions in both rotors can be assigned as R1, R2, and R3
  • The reagent rotor compartment is cooled to 8–12°C (absolute up to 25°C ambient temperature)
  • Reagent volumes:
       – Reagent 1 volume 110–399 μL
       – Reagent 2 volume 10–289 μL
       – Reagent 3 volume 10–289 μL
  • Aspirated reagents are heated, with level detector and integrated stirrer
Sample system – providing semi-continuous
loading
  • Sample rotor contains:
       – 50 positions for barcoded tubes
       – 12 positions for tubes without barcodes
       – 1 blank and 1 washing position
  • Primary tubes (13 or 16 mm OD)
  • Positions can contain 5 mL or 10 mL primary tubes or sample cups
  • Sample volume 1 – 30 µL per test, programmable in steps of 0.1 µL
  • Sample probe with level detection and integrated stirrer
Pipetting system
  • Flex Fluidics syringes
  • Reagent syringe 1000 μL
  • Sample syringe 100 μL
Cuvette rotor
  • Semi-disposable rotor with 48 cuvettes, path length 6.8 mm
  • Minimum measuring volume 200 μL
  • Measuring temperature 37°C controlled by Peltier elements
Washing units
  • Cuvette rinsing with 4 x 500 μL of treated water:
       – The unit is equipped with liquid sensors
       – Waste is separated into diluted and
          concentrated waste

        – Cuvettes are dried before use

Light sourceQuartz-iodine lamp 12 V – 20 W
Wavelength range
  • Automatic wavelength selection by an 8-position filterwheel (340, 415, 505, 546, 570, 600, 660, 700 nm)
  • Half bandwidth 8 to 12 nm
Photometric rangeAbsorbance -0.1 to 3.0
Ambient temperature
  • 15–32°
  • Relative humidity 15–85% (non condensing)
Calculation modes
  • Linear regression
  • Modified cubic spline
  • Syva® 4 parameter logit log
Quality control
  • Up to 6 controls per parameter (up to 12 controls programmable per rotor configuration)
  • Westgard rules
  • Levey-Jennings plots
Computer
  • CPU: Intel Celeron M 575 2 GHz
  • Touchscreen monitor: 15.6 inch, 1366 x 768 pixels
  • Ports: 1 serial, 4 USB, and 1 ethernet port       
Printer
  • The application supports one printer
  • Most printers supported by WINDOWS can be connected
Barcode reader (option)

The Viva-ProE™ is equipped with an internal barcode reader to read barcoded sample tubes. An optional hand-held barcode reader is available.

LanguagesEnglish, French, German, Italian, Spanish; others on request
Dimensions

Width: 125 cm/49.2 in

Depth: 62 cm/24.4 in

Height, excl monitor: 75 cm/29.5 in

Weight: approx. 93 kg/205 lbs (excl. monitory

arm and panel PC)

 


Share this page:

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.