Viva-ProE SystemProven performance in a reliable, next generation bench-top system

The Viva-ProE® System with EMIT® technology assists in optimizing your facility’s drug-testing performance by delivering efficient results in a compact bench-top design. The Viva-ProE System is a flexible new approach to dedicated drug testing analysis, enabling greater ease of use, workstation efficiency, and a full drug testing menu all in one powerful system.

  • Improves workflow through convenient onboard waste and water storage
  • Touchscreen monitor with next-generation software enables ease of use for improved laboratory efficiency
  • 50 samples and 12 auxiliary positions enhance walkaway time and help reduce errors
  • Peltier cooling for reagent stability and performance
  • Builds on proven reliability, with robust, long-life components that reduce user maintenance and limit periodic maintenance visits to one per year
  • Complete menu for drugs-of-abuse and validity testing and serum toxicology

Features & Benefits

Designed for industrial facilities, pre-employment testing centers, workplace testing, clinical laboratories, transplant-management centers, drug courts, criminal justice systems, and treatment centers, the Viva-ProE® System processes Syva® EMIT® reagents for drugs of abuse testing (DAT), as well as performing validity testing of samples.

Proven, reliable performance

  • 45+ years of technical experience
  • Dedicated service/support team
  • Heritage of trust and reliability
  • Average maintenance visits: 1/year
  • 50 samples and 12 auxiliary positions enhance walkaway time and helps reduce error 

Next-generation technologies

  • Peltier cooling for reagent stability and performance
  • Easy-to-use reagents
  • Semi-continuous sample loading
  • True random access capabilities
  • Run up to 133 EMIT tests per hour

Comprehensive but compact

  • Full onboard positive sample ID
  • 10 open channels allow flexible test menu and assay capacity
  • EMIT assay menu for DAT and SVT

Intuitive and easy-to-use

  • Touch-screen command center with intuitive workflow software
  • On-board reagent inventory management, operator’s guide and troubleshooting
  • Easy maintenance procedures 

Assays

Drugs of Abuse
6-Acetylmorphine
Amphetamines*
Barbiturates
Benzodiazepines
Buprenorphine
Cannabinoids
Cocaine Metabolite
Ecstasy
EDDP
Ethyl Alcohol
Ethyl Glucuronide (EtG)†‡
Fentanyl
Ketamine†‡
Lysergic Acid Diethylamide
(LSD)
Meperidine†‡
Methadone
Methamphetamine*
Methaqualone
Opiates
Oxycodone
Phencyclidine
Propoxyphene
Synthetic Cannabinoids †‡
Tramadol

Therapeutic Drug Monitoring
Amikacin
Caffeine
Carbamazepine
Cyclosporine
Digoxin
Disopyramide
Ethosuximide
Gabapentin
Gentamicin
Lamotrigine
Levetiracetam
Lidocaine
Methotrexate
Mycophenolic Acid**
Oxcarbazepine††
Phenobarbital
Phenytoin
Primidone
Procainamide
Quinidine
Sirolimus
Tacrolimus
Theophylline
Tobramycin
Topiramate
Valproic Acid
Vancomycin
Voriconazole††
Zonisamide

Emit Serum Toxicology
Acetaminophen
Barbiturates
Benzodiazepines
Salicylic Acid
Tricyclic Antidepressants

Specimen Validity Test
Creatinine
Nitrites
Oxidants
pH
Specific Gravity

Technical Specifications

Throughput

  • Up to 133 EMIT® tests per hour with two reagents
  • Up to 65 EMIT® tests per hour with three reagents 

Reagent system

  • EMIT reagent rotor — with 13 positions for 14 mL bottles and 13 positions for 28 mL bottles
  • All positions in both rotors can be assigned as R1, R2, and R3
  • The reagent rotor compartment is cooled to 8–12°C (absolute up to 25°C ambient temperature)
  • Reagent volumes:
       – Reagent 1 volume 110–399 μL
       – Reagent 2 volume 10–289 μL
       – Reagent 3 volume 10–289 μL
  • Aspirated reagents are heated, with level detector and integrated stirrer

Sample system – providing semi-continuous
loading

  • Sample rotor contains:
    – 50 positions for barcoded tubes
    – 12 positions for tubes without barcodes
    – 1 blank and 1 washing position
  • Primary tubes (13 or 16 mm OD)
  • Positions can contain 5 mL or 10 mL primary tubes or sample cups
  • Sample volume 1 – 30 µL per test, programmable in steps of 0.1 µL
    Sample probe with level detection and integrated stirrer

Pipetting system

  • Flex Fluidics syringes
  • Reagent syringe 1000 μL
  • Sample syringe 100 μL

Cuvette rotor

  • Semi-disposable rotor with 48 cuvettes, path length 6.8 mm
  • Minimum measuring volume 200 μL
  • Measuring temperature 37°C controlled by Peltier elements

Washing units

  • Cuvette rinsing with 4 x 500 μL of treated water:
       – The unit is equipped with liquid sensors
       – Waste is separated into diluted and
          concentrated waste

       – Cuvettes are dried before use 

Light source

Quartz-iodine lamp 12 V – 20 W

Wavelength range

  • Automatic wavelength selection by an 8-position filterwheel (340, 415, 505, 546, 570, 600, 660, 700 nm)
  • Half bandwidth 8 to 12 nm

Photometric range

Absorbance -0.1 to 3.0

Ambient temperature

  • 15–32°
  • Relative humidity 15–85% (non condensing)

Calculation modes

  • Linear regression
  • Modified cubic spline
  • Syva® 4 parameter logit log

Quality control

  • Up to 6 controls per parameter (up to 12 controls programmable per rotor configuration)
  • Westgard rules
  • Levey-Jennings plots

Computer

  • CPU: Intel Celeron M 575 2 GHz
  • Touchscreen monitor: 15.6 inch, 1366 x 768 pixels
  • Ports: 1 serial, 4 USB, and 1 ethernet port       

Printer

  • The application supports one printer
  • Most printers supported by WINDOWS can be connected

Barcode reader (option)

The Viva-ProE™ is equipped with an internal barcode reader to read barcoded sample tubes. An optional hand-held barcode reader is available.

Languages

English, French, German, Italian, Spanish; others on request

Dimensions

Width: 125 cm/49.2 in
Depth: 62 cm/24.4 in
Height, excl monitor: 75 cm/29.5 in
Weight: approx. 93 kg/205 lbs (excl. monitory arm and panel PC)