V-Twin System

Gold-standard drug-testing performance with EMIT technology

V-Twin System
 
Contact Us
Throughput
  • Up to 260 EMIT® tests per hour with two reagents
  • Up to 130 EMIT® tests per hour with three reagents
     
Reagent system
  • 2 Emit reagent rotors
  • Each rotor has 14 positions for 30 mL bottles and 12 positions for 15 mL bottles, all positions can be assigned as R1, R2 and R3; adapters for 3, 6 and 15 mL bottles
  • Reagent rotor compartment is cooled to approximately 12°C
  • Reagent Volumes:
    • Reagent 1 volume 110-400 μL
    • Reagent 2 volume 0-180 μL
    • Reagent 3 volume 0-180 μL
  • Preheated reagent probes with level detection and integrated mixer

Sample system-providing
continuous loading
  • Positive sample identification
  • Sample rotor containing:
    • 80 barcode read samples positions
    • 20 calibrators
    • 10 controls
  • STAT and pediatric functionality
  • Continuous loading
  • Internal barcode reading
  • Primary tubes (13 or 16 mm OD)
  • All positions can contain 5 mL or 10 mL primary tubes or sample cups
  • Sample volume 1-30 μL per test, programmable in steps of 0.1 μL
  • Sample probe with level detection and integrated mixer
Sample predilution
(Dual Reagent Mode only)
Programmable ratios 1:5, 1:10, 1:20, 1:30, 1:40, 1:50 with 3 possible diluents
Pipetting system (2)
  • HAMILTON syringes and valve block
  • Reagent syringe 1000 μL
  • Sample syringe 100 μL
Cuvette rotor (2)
  • Semi-disposable rotor with 48 cuvettes, path length 7 mm
  • Minimum measuring volume 220 μL
  • Measuring temperature 37°C, controlled by Peltier elements
     
Washing units (2)
  • Cuvette-washing with 4 x 500 μL of water. The unit is equipped with liquid sensors. Waste is separated into diluted and concentrated (sample/reagent mixture and optional ISE-unit) waste. Cuvettes are dried before use.
  • Deionized water: 1L per hour while in use.
Light source Quartz-iodine lamp 12 V-20 W

Wavelength range
  • 2 optical units each with a 8-position filter wheel
  • Automatic wavelength selection by 8-position filter wheel (340, 415, 505, 546, 570, 660, 700 and 600 nM), half bandwidth 8 to 12 nM
Photometric range -0.1 to 3.0 Absorbance

Analytical modes
  • Kinetic measurement with linearity check
  • Bichromatic endpoint measurement with or without bichromatic reagent blank and/or sample blank correction
  • Two point measurement
  • Automatic rerun with sample reduction
Ambient temperature
  • 15-32°C
  • Maximum humidity 80 %
Calculation modes
  • Logit Log4
  • Nonlinear calibration curves
  • Graphic plot of all measuring points
  • Prozone check for immunology tests
  • Cut-off declaration
     
Quality control
  • Up to 15 different controls can be defined, 3 per test
  • Westgard rules
  • Levey-Jennings plots
Computer
  • Windows® based
  • PENTIUM processor
  • Monitor 1024 x 768 pixels
  • CD-ROM drive
  • Ports: 2 serial, 1 USB and 1 printer port
Printer
  • The application supports two printers simultaneously; one for patient reports and one for calibration and system data
  • Most printers supported by Windows® can be connected.
     
Barcode reader (option) Handheld CCD barcode reader (can read all common barcodes) used for test requisition and reagent identification


Languages
  • English
  • French
  • German
  • Italian
  • Spanish
  • Others on request
Electrical 120 V AC ± 10%, 20A @ 60 Hz, 1.5 kV A

Dimensions (floor) 46 x 45 x 30 in. (117 x 115 x 77 cm) (W x H excluding monitor x D)
Weight 418 lbs. (190 kg)

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.