SOMATOM Edge Plus

Changing views in Computed Tomography

SOMATOM Edge Plus
 
Contact Us
Detector:StellarInfinity detector
Number of acquired slices:128
Number of reconstructed slices:384
Spatial resolution:0.30 mm
Rotation time:0.28 s
In-plane temporal resolution:142 ms
Generator power:100 kW
kV steps:70, 80, 90, 100, 110, 120, 130, 140 kV
Max. scan speed:23 cm/s
Table load:up to 307 kg / 676 lbs
Gantry opening:78 cm

 

Related Products, Services & Resources

The products/features shown on this webpage are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens organization for further details.